The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P7-A-533-11
ATCA, Ejector Package
Specifications
Material
Plastic
Color/Appearance
Black
Min. Outer Panel Thickness (mm)
0.80
Max Outer Panel Thickness (mm)
1.50
Profile
Low Profile
Microswitch Configuration
Plunger
UL List
UL94-V0
Class
P7 - ATCA Compliant Faceplate Mounting Hardware
Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
478
2026-06-08
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
200
2026-06-17
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
64
2026-06-04
southcos@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
40
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
39
2026-06-15
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
21
2026-06-18
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
19
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering
Beijing
19
2026-06-03
info@intechbj.com
86-010-83833828