P7-1-303-15
Inject-Eject Mechanism
| Access Restriction | Secondary Catch |
|---|---|
| Min. Outer Panel Thickness (mm) | 0.90 |
| Max Outer Panel Thickness (mm) | 1.60 |
| Class | P7 - Inject / Eject Mechanisms |
Designed to secure electronics modules that are larger and heavier than just a line card or printed circuit board, these mechanisms insert and eject modules with one simple motion. They are even available in a tool-secured style to meet industry standards for restricted access.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review