The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-35
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
174
2026-02-07
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2026-02-03
sales@aerospacesw.com
623.582.2779
TCH Sales Incorporated
Toronto ON Canada
94
2026-01-29
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
45
2026-02-06
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
13
2026-02-03
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
7
2026-01-13
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-02-06
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-02-06
Sales@ecph.com
1.800.442.3274