The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 1.0 - 1.8 mm (.040 - .070 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-31
Flush Pull, 1.0 - 1.8 mm (.040 - .070 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1025
2024-12-20
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
987
2024-12-20
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
609
2024-12-13
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
298
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
Dalian guanjie technology co., ltd
Dalian China
230
2024-12-05
guanjie8001@126.com
86-0411-39265123
AIS INDUSTRIAL COMPONENTS
HK
208
2024-11-29
czxia@hkais.com
86.0755.83747600
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
200
2024-12-16
sales@aerospacesw.com
623.582.2779
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
167
2024-12-20
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
53
2024-12-11
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
34
2024-12-20
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
28
2024-12-16
info@handy-fix.com.pl
0048221277890
HI-TECH FASTENERS
FREDERICK MD USA
26
2024-12-20
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
16
2024-12-20
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
11
2024-12-20
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
4
2024-12-19
info@clancey.com
1.800.747.7405
Shanghai Actech International Co Ltd
Shanghai CHINA
1
2024-11-27
sales@shactech.com
86-21-61099378