The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P1-30-107-11
Flush Pull, 4.8 - 6.3 mm (.190 - .250 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
1368
2026-09-04
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
288
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
249
2026-08-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
141
2026-09-11
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
140
2026-09-10
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
122
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
80
2026-09-01
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
45
2026-09-11
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
44
2026-09-11
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
40
2026-09-11
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
39
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
39
2026-09-01
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-09-10
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
20
2026-09-01
order@aeromateriel.com
+46.36.34.44.40