The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P1-30-105-11
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
572
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
220
2026-10-27
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
82
2026-10-27
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
54
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
53
2026-10-22
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
49
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
37
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
21
2026-10-23
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
19
2026-10-14
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
18
2026-10-26
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
13
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-10-27
info@zinorm.de
+49 (0) 4102 677 12 0