The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Quarter Turn, 4.62 - 6.88mm ( .182 - .271 in) Grip Range, Polycarbonate
NY-N6-4-20
NYLATCH Quarter Turn, 4.62 - 6.88mm ( .182 - .271 in) Grip Range, Polycarbonate
Specifications
Material
Polycarbonate
Color/Appearance
Black
Type
Latch Assembly
Class
NY-N6 - NYLATCH Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Assembly Fasteners Inc.
Apopka FL USA
11624
2024-04-25
sales@tropicfast.com
1-800-488-4777
DB Roberts Co.
Wilmington MA USA
2535
2024-04-25
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
321
2024-04-25
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
30
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0