The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Quarter Turn, 3 - 5.26mm ( .118 - .207 in) Grip Range, Polycarbonate
NY-N6-3-20
NYLATCH Quarter Turn, 3 - 5.26mm ( .118 - .207 in) Grip Range, Polycarbonate
Specifications
Material
Polycarbonate
Color/Appearance
Black
Type
Latch Assembly
Class
NY-N6 - NYLATCH Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
13824
2024-04-25
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
11361
2024-04-25
sales@htfinc.com
1.800.466.1940
Praestmark A/S
Vedbaek / Denmark
1181
2024-04-29
Sales@praestmark.dk
0045 38884400
Bisco Industries
Glendale Heights IL USA
112
2024-04-25
info@biscoind.com
1.800.323.1232