NY-H6-20

DZUS® Q-Latch Quarter-Turn Fastener, Wing, Polycarbonate

Request a Quote
Specifications
Material Polycarbonate
Color/Appearance Black
Type Wing
Class NY-N6 - NYLATCH Quarter-Turn Fasteners

Southco’s DZUS<sup>®</sup> NY-N6 Nylatch range offers a range of reusable, plastic, push-to-fasten and quarter turn to release fasteners, with slotted or wing drive options.  The complete fastener is retained in the removeable panel and doesn't require a separate receptacle, and is available in black or white as standard.

Write Your Own Review
You're reviewing:DZUS® Q-Latch Quarter-Turn Fastener, Wing, Polycarbonate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.