The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, Black
NY-5P-52-4-50
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Mini Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Mini Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
175633
2024-04-25
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
2891
2024-04-25
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
744
2024-04-05
info@marek.eu
+420 541 420 811
Clancey Company
Overland Park KS USA
500
2024-04-25
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
406
2024-04-25
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
3
2024-04-15
info@handy-fix.com.pl
0048221277890