NY-5P-52-1-62
NYLATCH Panel Fastener Plunger, 7.9 mm (.313 in) Diameter, Easy Grip Head Style, Nylon, White
| Material | Nylon |
|---|---|
| Color/Appearance | White |
| Head Style | Easy Grip |
| Head Diameter | 7.95 |
| Size Series | Large Size |
| Class | NY - NYLATCH Two-Piece Panel Fasteners |
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.