The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
NY-5P-52-1-50
NYLATCH Panel Fastener Plunger, 7.9mm (.313 in) Diameter, Easy Grip Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Easy Grip
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
14500
2024-11-20
INFO@EVAN.COM.CN
86-21-68221637
All-West Components & Fasteners
AUBURN WA USA
7837
2024-11-19
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
3772
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
1975
2024-11-21
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
1868
2024-11-21
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
478
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
364
2024-11-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
53
2024-11-21
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
50
2024-11-21
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696