The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 5.3mm (.210 in) Max Panel Thickness, Polycarbonate, Black
NY-5G-55-20
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 5.3mm (.210 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4506
2024-04-25
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
599
2024-04-25
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
4
2024-04-22
info@hardwarespecialty.com
1.508.481.8622