The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
NY-5G-53-20
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 2.5mm (.098 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
8003
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
5539
2026-09-08
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
2000
2026-09-08
sales@aerospacesw.com
623.582.2779
HTF Inc
Frederick MD USA
1570
2026-09-08
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
San Antonio, TX USA
1060
2026-09-01
southcos@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
834
2026-09-08
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
142
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
76
2026-08-25
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
55
2026-09-03
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
24
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0