The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black
NY-5G-52-20
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
159915
2026-01-23
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
12380
2026-01-07
INFO@EVAN.COM.CN
86-21-68221637
HTF Inc
Frederick MD USA
5198
2026-01-05
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
4482
2026-01-24
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
805
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
622
2026-01-19
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
316
2026-01-13
info@chilli.com.cn
86.028.85144919
Hardware Specialty Co
Marlboro MA USA
256
2026-01-19
info@hardwarespecialty.com
1.508.481.8622
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
27
2026-01-19
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
27
2026-01-24
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-01-23
sales@astraindustrial.co.za
0027.11.918.6696