NY-4G-42-30

NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polysulfone, Black

Request a Quote
Specifications
Material Polysulfone
Color/Appearance Black
Size Series Medium Size
Class NY - NYLATCH Two-Piece Panel Fasteners

Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with  the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available.  The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polysulfone, Black

5a27bed1ec4e97037f752d62be621574056553fb9326954a75a75db2cafef107 18.117.114.128
please type in at least 2 letters...
Loading...