The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Low Profile Head Style, Nylon, Black
NY-3P-33-3-50
Nylatch Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Low Profile Head Style, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Head Style
Low Profile
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
956
2024-08-13
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
370
2024-08-13
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
307
2024-08-13
info@biscoind.com
1.800.323.1232
ASTRA Fasteners
Johannesburg Gauteng South Africa
49
2024-07-31
sales@astrafasteners.co.za
0027.11.918.6696
Astra Industrial Innovations
Johannesburg Gauteng South Africa
49
2024-08-13
sales@astraindustrial.co.za
0027.11.918.6696