The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Mini Grip Head Style, Nylon, White
NY-3P-32-4-51
Nylatch Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Mini Grip Head Style, Nylon, White
Specifications
Material
Nylon
Color/Appearance
White
Head Style
Mini Grip
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
12134
2025-01-04
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
53
2025-01-08
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
8
2025-01-06
sales@dbroberts.com
1.800.773.5388