The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 3.5mm (.138 in) Max Panel Thickness, Polycarbonate, Black
NY-3G-34-20
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 3.5mm (.138 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
2470
2024-08-13
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
384
2024-08-12
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
200
2024-08-13
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
105
2024-08-13
sales@dbroberts.com
1.800.773.5388