NY-3G-33-20

NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 2.5mm (.098 in) Max Panel Thickness, Polycarbonate, Black

Request a Quote
Specifications
Material Polycarbonate
Color/Appearance Black
Size Series Small Size
Class NY - NYLATCH Two-Piece Panel Fasteners

Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with  the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available.  The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

Write Your Own Review
You're reviewing:NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 2.5mm (.098 in) Max Panel Thickness, Polycarbonate, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.