The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black
NY-3G-32-20
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
29453
2024-07-15
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
5000
2024-07-12
southco@all-west.com
1.206.762.1875
DB Roberts Co.
Wilmington MA USA
116
2024-07-11
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
49
2024-07-02
info@zinorm.de
+49 (0) 4102 677 12 0