The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Nylatch Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, White
NY-3G-32-10
Nylatch Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1.6mm (.065 in) Max Panel Thickness, Polycarbonate, White
Specifications
Material
Polycarbonate
Color/Appearance
White
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
318
2024-11-21
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
248
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
184
2024-11-22
southco@all-west.com
1.206.762.1875
Steeves Agencies Inc
Winnipeg MB Canada
41
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
10
2024-11-06
info@marek.eu
+420 541 420 811