The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, Black
NY-3G-31-20
NYLATCH Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Small Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
26641
2024-11-21
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
8984
2024-11-21
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
2242
2024-10-25
Sales@praestmark.dk
0045 38884400
Bisco Industries
Glendale Heights IL USA
1372
2024-11-21
info@biscoind.com
1.800.323.1232