The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
N2-21-102-12
Offset Cam, Steel Zinc plated
Specifications
Material
Steel
Grip - Minimum (mm)
15.00
Grip - Maximum (mm)
88.00
Accessory Type
Cams
Class
N2 - Heavy Duty Lift & Turn Compression Latches
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
763
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
456
2026-04-01
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
302
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
163
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Appian Fasteners
Belfast Northern Ireland UK
143
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
TCH Sales Incorporated
Toronto ON Canada
107
2026-04-15
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
92
2026-03-31
info@marek.eu
+420 541 420 811
Hardware Specialty Co
Marlboro MA USA
78
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
67
2026-04-15
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
51
2026-04-14
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
51
2026-03-18
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
47
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
10
2026-03-26
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-04-15
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2026-03-31
sales@parsonsaero.com
1.905.664.6203