The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
N2-2-300-01-5
Compression Latch, Lift & Turn, Standard cup, No Restriction, Non-locking, Steel, Powder Coat, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
12.70
Profile
Flush
Size Series
Standard Cup
Class
N2 - Heavy Duty Lift & Turn Compression Latches
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
626
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
306
2026-10-22
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
224
2026-10-23
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
112
2026-10-24
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
25
2026-10-14
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
19
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
15
2026-10-27
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
6
2026-10-01
southcoh@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
5
2026-10-27
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
5
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
IntechBJ Engineering Co., Ltd
Beijing
5
2026-10-08
info@intechbj.com
86-010-83833828
CASH COMPONENTES
Sao Paulo SP Brasil
2
2026-10-26
info@cash.com.br
55.11.3974.8312