MT-01-10-7
Snappy White
Material | Plastic |
---|---|
Material Grade | Nylon |
Finish | Natural |
Color/Appearance | White |
Installation | Rivet / Screw |
Grip - Minimum (mm) | 9.00 |
Grip - Maximum (mm) | 9.00 |
Class | MT - Snappy Panel Latches |
The simple, yet efficient design of the Snappy Latch provides for positive latch engagement with a simple push-to-close motion, then releases automatically when the panel is lifted. The user never even touches the latch. It's a great choice for applications requiring frequent access with an economy of motion
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review