MR-04-106-24

Omni Transom Door Latch, Spring Bolt without privacy knob

Request a Quote
Specifications
Finish Chrome Plated
Pawl Style Short
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 25.00
Grip - Maximum (mm) 31.00
Operation Right and left in or out
Handle Style Omni Spring Bolt without privacy knob
Class MR - Omni Door Latches

Attractive, versatile, and easy-to-install, these Omni Door Latches deliver a flush-face solution for a variety of door thicknesses. Their recessed handles provide a deep grip for operating latch and opening door

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Omni Transom Door Latch, Spring Bolt without privacy knob

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :