MR-03-100-24

Omni Cabin & Cockpit Door Latch, 2-step without privacy knob

Request a Quote
Specifications
Finish Chrome Plated
Pawl Style Short
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 12.70
Grip - Maximum (mm) 12.70
Operation Right and left in or out
Handle Style Omni 2-step without privacy knob
Class MR - Omni Door Latches

Attractive, versatile, and easy-to-install, these Omni Door Latches deliver a flush-face solution for a variety of door thicknesses. Their recessed handles provide a deep grip for operating latch and opening door

Write Your Own Review
You're reviewing:Omni Cabin & Cockpit Door Latch, 2-step without privacy knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.