MP-07-314-12-0

Point Coat Hook, Snap-in, Round Chrome Flange, Satin Hook

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Installation Snap-in
Min. Outer Panel Thickness (mm) 1.10
Max Outer Panel Thickness (mm) 2.90
Profile Flush
Flange Shape Round
Class MP - Coat Hook
8eca6f8bf146bbb9c6bb4dfdd6254699f1bb0fb836fcce35c5935fd76644aaa4 3.134.112.111
please type in at least 2 letters...
Loading...