MP-07-212-21
Point Coat Hook, Square Housing, Satin Flange, Chrome Hook
| Material | Plastic |
|---|---|
| Knob Finish | Chrome |
| Access Restriction | No Restriction |
| Sealed | No |
| Flange Finish | Chrome |
| Profile | Flush |
| Flange Shape | Square |
| Class | MP - Coat Hook |
Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review