MP-05-312-21
Point Push To Close Latch, Round Housing, Satin Housing, Chrome Knob
| Material | Plastic |
|---|---|
| Knob Finish | Chrome |
| Access Restriction | No Restriction |
| Sealed | No |
| Flange Finish | Satin |
| Installation | Threaded body and nut |
| Profile | Flush |
| Flange Shape | Round |
| Class | MP - Point Latches |
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..