The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Point Push To Close Latch, Round Housing, Chrome Housing, Chrome Knob
MP-05-312-11
Point Push To Close Latch, Round Housing, Chrome Housing, Chrome Knob
Specifications
Material
Plastic
Knob Finish
Chrome
Access Restriction
No Restriction
Sealed
No
Flange Finish
Chrome
Installation
Threaded body and nut
Profile
Flush
Flange Shape
Round
Class
MP - Point Latches
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
841
2025-03-24
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
562
2025-03-22
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
104
2025-03-24
sales@astraindustrial.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
100
2025-03-11
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
60
2025-03-18
info@handy-fix.com.pl
0048221277890
All-West Components & Fasteners
AUBURN WA USA
55
2025-03-21
southco@all-west.com
1.206.762.1875
CASH COMPONENTES
Sao Paulo SP Brasil
42
2025-03-17
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
28
2025-03-21
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
24
2025-03-20
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
10
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
ELECTROTRUST SA
ATHENS GREECE
5
2025-03-24
eltrust@electrotrust.gr
00302107250314
58073aee5dc89065a658cacbec9427e8f5723724756cf707739d018d22e58041
18.190.24.245
please type in at least 2 letters...