MP-03-100-550
Push-to-Close Latch, Non-Locking, 10-16mm (.39 - .63 in) Door Thickness, Plastic Components with 316 Stainless Steel Handle, Black Body, Electropolished Handle
Material | Plastic |
---|---|
Color/Appearance | Black |
Access Restriction | No Restriction |
Thread or Hole Type | Thread Forming Screw |
Installation | Screw Mount |
Min. Outer Panel Thickness (mm) | 10.00 |
Max Outer Panel Thickness (mm) | 16.00 |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 26.00 |
Class | MP - Beetle Latches |
Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut
Write Your Own Review