MM-03-133-14-10
Star Slider Sliding Entry Door Lockset, Star Key Locking, Standard Latch Mechanism, 33.5 - 38mm (1.32 - 1.50 in) Door Thickness, Polished Stainless Steel
| Material | Stainless Steel |
|---|---|
| Finish | Chrome Plated |
| Access Restriction | Key Locking |
| Min. Outer Panel Thickness (mm) | 33.50 |
| Max Outer Panel Thickness (mm) | 38.00 |
| Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments