MM-01-433-10
Talon Sliding Entry Door Lockset, Star Key Locking, Without TopStop, 33.5 - 38mm (1.32 - 1.50 in) Door Thickness, Chrome Plated
Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
---|
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review