MM-01-432-50
Talon Sliding Entry Door Lockset, Star Key Locking, With TopStop, 28.5 - 33.5mm (1.12 - 1.32 in) Door Thickness, Powder Coated, Black
Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
---|
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review