MM-01-131-50
Talon Sliding Entry Door Lockset, Key Locking, 23 - 28.5mm (.91 - 1.12 in) Door Thickness, Powder Coated, Black
Finish | Black Finish |
---|---|
Access Restriction | Key Locking |
Min. Outer Panel Thickness (mm) | 23.00 |
Max Outer Panel Thickness (mm) | 28.50 |
Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments
Write Your Own Review