MM-01-101-10
Talon Sliding Entry Door Lockset, Non-Locking, 22.5 - 27mm (.87 - 1.06 in) Door Thickness, Chrome Plated
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 20.50 |
Grip - Maximum (mm) | 23.00 |
Operation | Right Hand Out |
Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments
Write Your Own Review