MF-97-900-40

Mobella Key

Request a Quote
Specifications
Material Brass
Finish Nickel Plated
Accessory Type Keys
Class MF - Flush and ProFlush Sliding Door Latches

Internally contained actuation handle creates a flush profile on thin panel doors to eliminate snags and permit doors to fit completely into recessed pockets. Available in multiple finishes and with curved or angled contour to satisfy most design formats. Fully sealed ProFlush model provides watertight fit and other advantages

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Mobella Key