MA-07-430-42-101
McCoy Star Entry Door Latch, Nordic Handle, Star Key Lock, Left Hand Out, 22 - 30mm (.88 - 1.19 in) Door Thickness, Chrome
Min. Outer Panel Thickness (mm) | 22.00 |
---|---|
Max Outer Panel Thickness (mm) | 30.00 |
Operation | Left Hand Out |
Latch Mechanism | Double Springbolt |
Handle Finish | Chrome |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review