MA-07-331-01-140
McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Right Hand In, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Chrome with Diamond Brass Accent
Finish | Chrome Plated |
---|---|
Min. Outer Panel Thickness (mm) | 28.00 |
Max Outer Panel Thickness (mm) | 37.00 |
Handle Style | Nova Handle |
Latch Mechanism | Double Springbolt |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review