MA-02-432-01-140

McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Left Hand Out, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Chrome with Diamond Brass Accent

Request a Quote
Specifications
Finish Chrome Plated
Min. Outer Panel Thickness (mm) 36.50
Max Outer Panel Thickness (mm) 45.00
Operation Left Hand Out
Handle Style Nova Handle
Latch Mechanism Standard Springbolt
Class MA - Swing Door Locks
d25b948c72fb4a60e9104ca21bb77a6cdebc958fcc7ab547d89340f9d3283240 3.142.146.163
please type in at least 2 letters...
Loading...