MA-01-701-01-10
McCoy Entry Door Latch, Nova Handle without Privacy Knob, Right Hand In or Left Hand Out, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Chrome
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Min. Outer Panel Thickness (mm) | 28.00 |
Max Outer Panel Thickness (mm) | 37.00 |
Operation | Right Hand In or Left Hand Out |
Handle Style | Nova without Privacy Knob |
Cup Finish | Chrome |
Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
Write Your Own Review