The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Catch, Fixed Flush Style, Polished Stainless Steel
M5-7P-61-8
Magnetic Catch, Fixed Flush Style, Polished Stainless Steel
Specifications
Material
316 Stainless Steel
Color/Appearance
Polished
Operation
Magnetic
Class
M5 - Magnetic Catches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
5
2025-02-06
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
2
2025-02-12
info@tchweb.com
1.416.299.0089
fe630db1f7e061b7ec290202e160d9a11938aa6172e03928720e9a236f7bf2c5
13.59.95.43
please type in at least 2 letters...