The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Material
Nylon
Color/Appearance
White
Operation
Magnetic
Class
M5 - Magnetic Catches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
7b7f7f3e050121845b20f2b69b4624887aedfab309966e4f3d95a6bdd940b649
18.191.12.128
please type in at least 2 letters...