M3-40-120-10

Multi-Point Compression Latch Actuator, Key Locking, DIN profile (Lock not supplied), NEMA 4 / IP66 Sealed, 1.5 - 3mm (.06 - .12 in) Door thickness, Zinc alloy, Powder Coated, Black

Request a Quote
Specifications
Locking Option DIN 18254 profile (Lock not supplied)
Actuator Type Lift Handle Actuator
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class M3 - Multi-Point Compression Latching Systems

The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Multi-Point Compression Latch Actuator, Key Locking, DIN profile (Lock not supplied), NEMA 4 / IP66 Sealed, 1.5 - 3mm (.06 - .12 in) Door thickness, Zinc alloy, Powder Coated, Black