M3-40-100-25
Multi-Point Compression Latch Actuator, Key Locking, Southco CH751 Key lock, NEMA 4 / IP66 Sealed, 24 - 25.5mm (.94 - 1.00 in) Door thickness, Zinc alloy, Powder Coated, Black
| Locking Option | Southco Key lock |
|---|---|
| Actuator Type | Lift Handle Actuator |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | M3 - Multi-Point Compression Latching Systems |
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review