The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Multi-Point Compression Latch Actuator, Door Edge Style, 8mm Hex Tool Actuated, Zinc alloy, Black
M3-30
Multi-Point Compression Latch Actuator, Door Edge Style, 8mm Hex Tool Actuated, Zinc alloy, Black
Specifications
Actuator Type
Hex Socket and O-ring seal
Class
M3 - Multi-Point Compression Latching Systems
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
147
2024-11-29
czxia@hkais.com
86.0755.83747600
Dean Lewis Associates
Hayward CA
32
2024-12-18
sales@deanlewisassociates.com
510-785-9650
Bisco Industries
Glendale Heights IL USA
9
2024-12-20
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
9
2024-12-20
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-12-20
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
6
2024-12-20
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
5
2024-12-11
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
3
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-12-20
Sales@ecph.com
1.800.442.3274
Shanghai Actech International Co Ltd
Shanghai CHINA
2
2024-11-27
sales@shactech.com
86-21-61099378