The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, No Restriction, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-63
Push-to-Close Latch, Medium Size, No Restriction, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
12.00
Max Outer Panel Thickness (mm)
17.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1450
2024-11-20
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
256
2024-11-18
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
174
2024-11-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
153
2024-11-21
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
150
2024-11-14
sales@astraindustrial.co.za
0027.11.918.6696
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2024-11-18
sales@aerospacesw.com
623.582.2779
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
55
2024-11-21
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
47
2024-11-21
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB Canada
26
2024-10-30
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
5
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Shanghai Actech International Co Ltd
Shanghai CHINA
2
2024-10-28
sales@shactech.com
86-21-61099378
Hardware Specialty Co
Marlboro MA USA
1
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-10-25
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
1
2024-11-20
sales@deanlewisassociates.com
510-785-9650