The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, No Restriction, 7 - 12mm (.275 - .475 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
M1-62
Push-to-Close Latch, Medium Size, No Restriction, 7 - 12mm (.275 - .475 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
7.00
Max Outer Panel Thickness (mm)
12.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
789
2025-12-22
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
302
2025-12-02
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
156
2025-12-27
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
73
2025-12-27
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
58
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
45
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2025-12-26
info@zinorm.de
+49 (0) 4102 677 12 0
Ocean Accessories
Guildford CT USA
17
2025-12-08
orders@oceanmark.com
1.203.453.3090
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2025-12-23
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
1
2025-12-01
mw@mwfasteners.com
1.514.955.7781